SCALANCE XP216PoE EEC Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK52160UA005ES6

Part Number
6GK52160UA005ES6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,885.16 €

1 27 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 Current consumption(A) 2.5 IP rating IP65
Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 12 No. of 10/100/1000 Mbps ports(x) 4
Operating voltage(V) 57 Product size (height)(mm) 200 Product size (depth)(mm) 49
Product size (width)(mm) 280 Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100 / 1000
Type (manufacturer type) SCALANCE XP216 PoE EEC Weight(g) 2500.0 Working principle Managed switch

This page is SCALANCE XP216PoE EEC Industrial Ethernet switch, part number 6GK52160UA005ES6.
You can find the detail information about specifications and dimensions on part number 6GK52160UA005ES6.

Tech Support