Ethernet module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK15033CC00

Part Number
6GK15033CC00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,613.44 €

1 12 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 IP rating IP40 Manufacturer part # 6GK15033CC00
Min. ambient temperature(°C) 0 Operating voltage(V) 24 Product size (height)(mm) 112
Product size (depth)(mm) 74.5 Product size (width)(mm) 39.5 Product type Ethernet module
Transfer rate(Mbps) 12 Type (manufacturer type) 6 GK 1503-3 CC00

This page is Ethernet module, part number 6GK15033CC00.
You can find the detail information about specifications and dimensions on part number 6GK15033CC00.

Tech Support