Moisture tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MR40

Part Number
MR40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.01 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product size (height)(mm) 193 Product size (width)(mm) 26
Product size (length)(mm) 31 Product type Moisture tester Weight(g) 80
Moisture meter features Set Suitable for hygrometers Building materials|Wood

This page is Moisture tester, part number MR40.
You can find the detail information about specifications and dimensions on part number MR40.

Tech Support