Ballast transformer (JET 1000)

Ballast transformer JET 1000
  • Volume Discount

Product Details:

Manufacturer part number: JET 1000

Brand: BLOCK

Price: 622.00

Delivery time: 20 Days


Technical Data:

Connector / Output type B: PG socket

Connector/ Input type A: USA plug + PG

Input voltage (LOV): 110 V AC

Input voltage range: 110 V AC

Output voltage: 230 V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JET 1000

Part Number
JET 1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector / Output type B Connector/ Input type A Input voltage (LOV)
(V AC)
Input voltage range
(V AC)
Output voltage
(V AC)
Output voltage (max.)
(V AC)
Type (manufacturer type) Weight
(g)

622.00 €

1 Available 20 Days PG socketUSA plug + PG110110230230JET 10009700.0

Loading...

  1. 1

Basic information

Dimension vertical(mm) 197 Dimension width(mm) 143 Calibrated to Manufacturer's standards (no certificate)
Display type Digital (LED) Inputs 1 No. of outputs(x) 1
Power(VA) 1000|1000 Product size (length)(mm) 244 Product type Ballast transformer

This page is Ballast transformer, part number JET 1000.
You can find the detail information about specifications and dimensions on part number JET 1000.

Variation of this product

Part Number
E-JET 1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector / Output type B Connector/ Input type A Input voltage (LOV)
(V AC)
Input voltage range
(V AC)
Output voltage
(V AC)
Output voltage (max.)
(V AC)
Type (manufacturer type) Weight
(g)

687.59 €

1 Available 19 Days USA socket + PGPG plug230230110110E-JET 10009900.0

Tech Support