NEOZED Fuse Base【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SG1701

Part Number
5SG1701
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.40 €

3 Pieces Per Package

1 pack 12 Days

Loading...

  1. 1

Basic information

Colour White Fuse size D02 Nominal current(A) 63
Nominal voltage(V) 400 Number of pins 1 Product size (height)(mm) 83
Product size (depth)(mm) 64 Product size (width)(mm) 27 Product type NEOZED fuse holder
Size D02 Type (misc.) With touch protection according to BGV A3

Tech Support