Metallic conduits with plastic coating【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

166-30713

Part Number
166-30713
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.21 €

10 Pieces Per Package

1 pack Available 16 Days

Loading...

  1. 1

Basic information

Colour Black Inside diameter(mm) 16.90 Manufacturer part # 166-30713
Outside diameter(mm) 21.6 Product type Sleeving RoHS-compliant Ja
Type (manufacturer type) PCS20-GS/PVC-BK (10)

This page is Metallic conduits with plastic coating, part number 166-30713.
You can find the detail information about specifications and dimensions on part number 166-30713.

Tech Support