Surge protection (built-in) (Part Numbers)

Surge protection (built-in)
  • Volume Discount
[Specifications]
・Product type: Surge protection (built-in)
・IP rating: IP20
・Surge protection for: Junction box
・Operating temperature range(°C): -25 to +40

The 7P Series consists of Type 1 + 2, Type 1, Type 2 and Type 3 surge arresters.

[Features]
・Surge arrester suitable for 230 V or 400 V networks
・Single phase systems or three-phase systems
・Replaceable varistor module and encapsulated spark gap modules
・Visual and remote signalling of varistor status
・35mm rail (EN 60715) mount

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7P.36.8.275.2003

Part Number
7P.36.8.275.2003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.97 €

1 Available 3 Days

Loading...

  1. 1

Basic information

IP rating IP20 Leakage current(kA) 3 Manufacturer part # 7P.36.8.275.2003
Nominal voltage(V) 230 Operating temperature range(°C) -25 to +40 Product size (height)(mm) 12
Product size (width)(mm) 29 Product size (length)(mm) 49 Product type Surge protection (built-in)
Surge protection for Junction box Type Type 3 flush-mounted

This page is Surge protection (built-in), part number 7P.36.8.275.2003.
You can find the detail information about specifications and dimensions on part number 7P.36.8.275.2003.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support