Antenna (6GT23981CD300AX0)

Antenna 6GT23981CD300AX0
  • Volume Discount

Product Details:

Manufacturer part number: 6GT23981CD300AX0

Brand: SIEMENS

Price: 487.40

Delivery time: 47 Days


Technical Data:

Dimension width: 28 mm

Manufacturer part #: 6GT23981CD300AX0

Product size (height): 50 mm

Product size (length): 10 mm

Type (manufacturer type): 6GT2398-1CD30-0AX0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GT23981CD300AX0

Part Number
6GT23981CD300AX0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width
(mm)
Manufacturer part # Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

487.40 €

1 47 Days 286GT23981CD300AX050106GT2398-1CD30-0AX035

Loading...

  1. 1

Basic information

Product type Antenna

This page is Antenna, part number 6GT23981CD300AX0.
You can find the detail information about specifications and dimensions on part number 6GT23981CD300AX0.

Variation of this product

Part Number
6GT23981CF00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width
(mm)
Manufacturer part # Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Weight
(g)

267.81 €

1 Available 6 Days -6GT23981CF00-406GT2398-1CF0010

Tech Support