Closing cap for Sealing Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1425357

Part Number
1425357
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.50 €

75 33 Days

Loading...

  1. 1

Basic information

Colour Other Material Other Model -
Halogen free - Sealing range(mm) -|- Nominal diameter(mm) -
Nominal size PG - Degree of protection (IP) - For wall thickness(mm) -|-

This page is Closing cap for Sealing Plug, part number 1425357.
You can find the detail information about specifications and dimensions on part number 1425357.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support