Universal termination carrier, TC-2D37SUB (2902913)

Universal termination carrier, TC-2D37SUB 2902913

Product Details:

Manufacturer part number: 2902913

Brand: PHOENIX CONTACT

Price: 525.80

Delivery time: 75 Days


Technical Data:

Width: 304 mm

Rated voltage: 50 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2902913

Part Number
2902913
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Rated voltage
(V)

525.80 €

1 75 Days 30450

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 170 Depth(mm) 160
Rated current(A) 1 Number of poles 37 Type of electrical connection, field-sided -
Pollution degree 2 Type of electrical connection, control sided Other

This page is Universal termination carrier, TC-2D37SUB, part number 2902913.
You can find the detail information about specifications and dimensions on part number 2902913.

Variation of this product

Part Number
2904684
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Rated voltage
(V)

968.10 €

1 47 Days 24230

Tech Support