System connection, RIF-1-V8 / PT / FLK14 / OUT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905195

Part Number
2905195
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.05 €

3 7 Days

Loading...

  1. 1

Basic information

Mounting method - Width(mm) 130.4 Height(mm) 31.9
Depth(mm) 75 Rated current(A) 1 Rated voltage(V) 30
Number of poles 14 Type of electrical connection, field-sided Plug-in connection Pollution degree 2
Type of electrical connection, control sided Other

This page is System connection, RIF-1-V8 / PT / FLK14 / OUT, part number 2905195.
You can find the detail information about specifications and dimensions on part number 2905195.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360