Feed-through terminal block, PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3209550
3209553
3209579
3209582
3209583
3209634
3209635
3209636
3209647
3210047
3210280
3210317
3210319
3210329
3211253
3211761
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Number of clamp positions per level Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Explosion-tested version 'Ex e'

1.11 €

200 26 Days White80060.55.235.230.14|40.14|2.50.14|40.14|2.524true

1.11 €

200 26 Days Yellow80060.55.235.230.14|40.14|2.50.14|40.14|2.524true

1.45 €

150 26 Days White80072.25.235.340.14|40.14|2.50.14|40.14|2.524true

1.45 €

150 26 Days Green80072.25.235.340.14|40.14|2.50.14|41.5|0.2524true

1.45 €

150 26 Days Yellow80072.25.235.340.14|40.14|2.50.14|4false|0.1424true

1.04 €

200 26 Days Red50060.55.236.530.14|40.14|2.50.14|40.14|2.524false

1.11 €

200 26 Days Yellow50060.55.236.530.14|40.14|2.50.14|40.14|2.524false

1.11 €

200 26 Days Green50060.55.236.530.14|40.14|2.50.14|40.14|2.524false

1.04 €

200 26 Days Black50060.55.235.230.14|40.14|2.50.14|40.14|2.524false

0.89 €

250 26 Days Orange50048.55.235.320.14|40.14|2.50.14|40.14|2.524false

4.19 €

50 21 Days Grey2472.25.235.340.14|40.14|2.50.14|40.14|2.50.01false

1.19 €

200 7 Days Grey40067.83.530.530.14|1.50.14|10.14|1.50.14|1.517.5false

1.19 €

200 75 Days Blue40067.83.530.530.14|1.50.14|10.14|1.50.14|1.517.5false

1.33 €

150 75 Days Blue40076.93.530.540.14|1.50.14|10.14|1.50.14|1.517.5false

1.11 €

200 28 Days Brown80060.55.236.530.14|40.14|2.50.14|40.14|2.524true

1.01 €

200 50 Days Other800566.235.320.2|60.25|40.2|60.2|432true

Loading...

  1. 1

Basic information

Mounting method Other Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Closing plate required true Type of electrical connection 1 Other Type of electrical connection 2 Other
Number of levels 1 Internally connected stages false Material insulation body Other
Connection position -

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support