Partition plate, TPNS-UK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0706648

Part Number
0706648
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.23 €

100 33 Days

Loading...

  1. 1

Basic information

Colour Blue Thickness(mm) 2 Inflammability class of insulation material acc. with UL94 V2
Snap in false Type of end plate false Type of partition true

This page is Partition plate, TPNS-UK, part number 0706648.
You can find the detail information about specifications and dimensions on part number 0706648.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support