Click on this image to zoom in.
Click on this image to zoom in.
* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.
Standard Unit Price: | 48.48 € Special price | 48.48 € |
---|---|---|
Shipping Days: | 79 Days |
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
This page is Metal Housing, part number 1937900000.
You can find the detail information about specifications and dimensions on part number 1937900000.
Part Number |
---|
1565270000 |
1565280000 |
1565290000 |
1937910000 |
1937920000 |
1937930000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | RAL-number | EMC-version | Impact strength | Width (mm) | Height (mm) | Depth (mm) | With mounting plate | Degree of protection (IP) | Surface finishing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.00 € | 1 | 9 Days | Other | 7001 | false | IK09 | 122 | 120 | 81 | false | IP66 | Untreated | |||
69.75 € | 1 | 9 Days | Other | 7001 | false | IK09 | 220 | 120 | 81 | false | IP66 | Untreated | |||
76.48 € | 1 | 9 Days | Other | 7001 | false | IK09 | 160 | 160 | 91 | false | IP66 | Untreated | |||
31.60 € | 10 | 79 Days | Other | 7001 | - | IK09 | 75 | 80 | 57 | - | IP66 | Powder coating | |||
14.65 € | 10 | 79 Days | Other | 7001 | - | IK09 | 50 | 45 | 30 | - | IP66 | Powder coating | |||
36.40 € | 10 | 79 Days | Other | 7001 | - | IK09 | 100 | 70 | 45 | - | IP66 | Powder coating |