Circuit-breaker

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FAZ-C63/1-NA-SP

Part Number
FAZ-C63/1-NA-SP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.31 €

1 38 Days

Loading...

  1. 1

Basic information

Rated short-circuit breaking capacity Icn EN 60898 at 400 V(kA) 15 Rated short-circuit breaking capacity Icn EN 60898 at 230 V(kA) 15 Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V(kA) 10
Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V(kA) 14 Voltage type AC Built-in depth(mm) 60
Rated current(A) 63 Frequency(Hz) 50|50 Release characteristic C
Rated insulation voltage Ui(V) 440 Current limiting class 3 Over voltage category 3
Pollution degree 2 Width in number of modular spacings 17.7 Degree of protection (IP) IP20
Number of protected poles 1 Concurrently switching N-neutral false Suitable for flush-mounted installation true
Connectable conductor cross section solid-core(mm²) 1|25 Connectable conductor cross section multi-wired(mm²) 1|25 Ambient temperature during operating(°C) -25|75
Additional equipment possible true Number of poles (total) 1 Rated impulse withstand voltage Uimp(kV) 4
Rated voltage(kV) 0.24

This page is Circuit-breaker, part number FAZ-C63/1-NA-SP.
You can find the detail information about specifications and dimensions on part number FAZ-C63/1-NA-SP.

Tech Support