Distance piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-DST

Part Number
Z-DST
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.26 €

10 5 Days

Loading...

  1. 1

Basic information

Suitable for max. number of poles main contact unit (total) 0 Rated voltage(kV) 0 Attached at delivery false
Assembly width (TE) 0.5 Rated switch current(A) 0 Number of fault-signal switches 0
Device fitting Universal Additional equipment Other Voltage type for actuating AC/DC
Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0 Number of contacts as change-over contact 0
With auto test for earth leakage function false Suitable for max. current main contact unit(A) 0

This page is Distance piece , part number Z-DST.
You can find the detail information about specifications and dimensions on part number Z-DST.

Tech Support