Feeder terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-D80

Part Number
Z-D80
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.98 €

12 9 Days

Loading...

  1. 1

Basic information

Suitable for max. number of poles main contact unit (total) 0 Attached at delivery false Assembly width (TE) 1
Rated switch current(A) 100 Number of fault-signal switches 0 Device fitting Universal
Additional equipment Other Voltage type for actuating AC Number of contacts as normally closed contact 1
Number of contacts as normally open contact 1 Number of contacts as change-over contact 0 With auto test for earth leakage function false
Suitable for max. current main contact unit(A) 0 Rated voltage(kV) 0.24

This page is Feeder terminal, part number Z-D80.
You can find the detail information about specifications and dimensions on part number Z-D80.

Tech Support