Manufacturer part number: NZM1-XMV
Brand: EATON
Price: 83.28 €
Delivery time: 5 Days
Type of accessory: -
Auxiliary contacts, extendable: false
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZM1-XMV
Part Number
|
---|
NZM1-XMV |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of accessory | Auxiliary contacts, extendable | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|
83.28 € | 1 | 5 Days | - | false | 0 | 0 |
Loading...
This page is Interlock, part number NZM1-XMV.
You can find the detail information about specifications and dimensions on part number NZM1-XMV.
Configure
Basic Attributes
Type of accessory
Type
Auxiliary contacts, extendable
Number of contacts as normally closed contact
Number of contacts as normally open contact
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DILM12-XMV |
DILM32-XMV |
NZM2-XMV |
NZM2-XMVR |
NZM3-XMV |
NZM4-XMV |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of accessory | Auxiliary contacts, extendable | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|---|---|---|
10.77 € | 1 | 7 Days | Mechanical locking | - | - | - | |||
10.67 € | 1 | 9 Days | Mechanical locking | - | - | - | |||
104.70 € | 1 | 6 Days | - | false | 0 | 0 | |||
600.89 € | 1 | 10 Days | - | false | 0 | 0 | |||
145.29 € | 1 | 10 Days | - | false | 0 | 0 | |||
175.48 € | 1 | 5 Days | - | false | 0 | 0 |