Top-hat rail 35x15mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TS35X15

Part Number
TS35X15
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.76 €

10 7 Days

Loading...

  1. 1

Basic information

Model DIN rail (top hat rail) 35/15 mm Height(mm) 15 Material thickness(mm) 1
Length(mm) 2000 Punch shape None Material Steel
Drill hole distance centrically(mm) 0 Surface finishing Galvanic/electrolytic zinc plated

This page is Top-hat rail 35x15mm, part number TS35X15.
You can find the detail information about specifications and dimensions on part number TS35X15.

Tech Support