Mounting rail angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ-TW

Part Number
BPZ-TW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.28 €

1 6 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 40 Model Mounting kit
Height(mm) 65 Depth(mm) 47 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Mounting rail angle, part number BPZ-TW.
You can find the detail information about specifications and dimensions on part number BPZ-TW.

Tech Support