Mounting rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CL2
CL2-15
CL3
CL3-15
CL4
CL4-15
TS-CI-K3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Material Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Suitable for enclosure building height
(mm)

2.77 €

20 4 Days Other35Profile rail7.5187.50-Metal0000

3.89 €

10 6 Days Other35Profile rail15187.50-Metal0000

3.54 €

20 10 Days Other35Profile rail7.52500-Metal0000

5.57 €

10 5 Days Other35Profile rail152500-Metal0000

5.57 €

20 7 Days Other35Profile rail7.53750-Metal0000

9.64 €

10 4 Days Other35Profile rail153750-Metal0000

3.92 €

10 35 Days ------Other-----

Loading...

  1. 1

Tech Support