Manufacturer part number: XAS2-3
Brand: EATON
Price: 93.72 €
Delivery time: 20 Days
Colour: Grey
Width: 130 mm
Height: 120 mm
Depth: 1.5 mm
RAL-number: 7035
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XAS2-3
Part Number
|
---|
XAS2-3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Width (mm) | Height (mm) | Depth (mm) | RAL-number | Mounting position | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
93.72 € | 1 | 20 Days | Grey | 130 | 120 | 1.5 | 7035 | In the field | Metal |
Loading...
Model | Cover |
---|
This page is Cover, part number XAS2-3.
You can find the detail information about specifications and dimensions on part number XAS2-3.
Part Number |
---|
XAS3-3 |
XPC0604 |
XPC0612 |
XPC0904 |
XPC0906 |
XPC0908 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Width (mm) | Height (mm) | Depth (mm) | RAL-number | Mounting position | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
93.72 € | 1 | 20 Days | Grey | 155 | 130 | 1.5 | 7035 | In the field | Metal | |||
174.77 € | 1 | 13 Days | Other | 330 | 600 | 3 | 0 | Other | Plastic | |||
351.31 € | 1 | 26 Days | Other | 1105 | 600 | 3 | 0 | Other | Plastic | |||
136.34 € | 1 | 26 Days | Other | 950 | 25 | 335 | 0 | In the field | Plastic | |||
162.46 € | 1 | 26 Days | Other | 950 | 25 | 510 | 0 | In the field | Plastic | |||
203.13 € | 1 | 26 Days | Other | 950 | 25 | 710 | 0 | In the field | Plastic |