Section connection clip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XACC

Part Number
XACC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.25 €

1 10 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 200 Model Components for lace up technique
Height(mm) 200 Depth(mm) 100 RAL-number 0
Material Other

This page is Section connection clip, part number XACC.
You can find the detail information about specifications and dimensions on part number XACC.

Tech Support