Coupling piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VS-CI

Part Number
VS-CI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.29 €

100 7 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 16 Model Components for lace up technique
Height(mm) 14 Depth(mm) 27 RAL-number 7035
Material Plastic

This page is Coupling piece, part number VS-CI.
You can find the detail information about specifications and dimensions on part number VS-CI.

Tech Support