Section connection angle (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XACB

Part Number
XACB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.74 €

1 14 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 193 Model Components for lace up technique
Height(mm) 60 Depth(mm) 40 RAL-number 0
Material Other

This page is Section connection angle, part number XACB.
You can find the detail information about specifications and dimensions on part number XACB.

Tech Support