Connection terminal 95-300 mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AK300

Part Number
AK300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.35 €

3 5 Days

Loading...

  1. 1

Basic information

Suitable for T-rail Max. conductor cross section(mm²) 300 Width clamp(mm) 48
Busbar width(mm) 30|30 Busbar thickness(mm) 10|10 Suitable for strip conductor connection true
Suitable for round conductor connection true Suitable for sector conductor connection false Max. rated operation current Ie(A) 630

This page is Connection terminal 95-300 mm², part number AK300.
You can find the detail information about specifications and dimensions on part number AK300.

Tech Support