Document pocket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XAB4

Part Number
XAB4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.29 €

1 7 Days

Loading...

  1. 1

Basic information

Colour Grey Model Wiring diagram pocket Height(mm) 300
Depth(mm) 0 Self adhesive mounting true RAL-number 7035
Suitable for enclosure building width(mm) 320 Material Plastic Transparent false

This page is Document pocket, part number XAB4.
You can find the detail information about specifications and dimensions on part number XAB4.

Tech Support