Safety socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSU1

Part Number
GSU1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

152.21 €

1 5 Days

Loading...

  1. 1

Basic information

Rated current(A) 250 Number of poles 3 Construction size NH1
Bus-mounting type false Swivelling mechanism false

This page is Safety socket, part number GSU1.
You can find the detail information about specifications and dimensions on part number GSU1.

Tech Support