Panel enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KST32-125

Part Number
KST32-125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

156.51 €

1 57 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Protection class II Colour Grey
Width(mm) 250 Height(mm) 187.5 Depth(mm) 150
RAL-number 7035 With mounting plate false Surface protection Other
Built-in depth(mm) 125 Number of rows 0 Type of cover Cover
Number of conduit inlets 30 Extension possible true Internal depth(mm) 125
Material housing Plastic Circuit integrity Other Width in number of modular spacings 9
Suitable for outdoor use true Impact strength IK10 Number of modules 1
Type of door None Degree of protection (IP) IP65 Transparent cover/door true
With lock false Suitable for lightning protection true Nominal current (In)(A) 1600
Plate thickness cabinet(mm) 6 Plate thickness door/cover(mm) 6 Cover model Closed
Number of openings for flange plates 3 Degree of protection (NEMA) Other

This page is Panel enclosure, part number KST32-125.
You can find the detail information about specifications and dimensions on part number KST32-125.

Tech Support