Basic frame

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XSFB0806
XSFB1006
XSFB1008
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)

534.43 €

1 5 Days 801576

584.33 €

1 13 Days 1001576

645.95 €

1 11 Days 1001776

Loading...

  1. 1

Basic information

Colour Grey Height(mm) 120 RAL-number 7035
With mounting plate false Number of doors 0 Number of locks 0
EMC-version true With glazed door false Material quality Other
Material Steel Impact strength IK10 Degree of protection (IP) Other
Suitable for outdoor set-up false Suitable for metrical mounting false Mounting plate depth-adjustable true
Tackable true With ventilation door false Wall fastening possible false
Surface finishing Powder coating With backside door false Wall build in false
Pitched roof false Floor installation possible true Pole fastening false
Degree of protection (NEMA) -

Tech Support