Clamp terminal 95-300mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AKS300

Part Number
AKS300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.85 €

3 9 Days

Loading...

  1. 1

Basic information

Suitable for Flat rail Max. conductor cross section(mm²) 300 Width clamp(mm) 41
Busbar width(mm) 20|30 Busbar thickness(mm) 5|10 Suitable for strip conductor connection true
Suitable for round conductor connection true Suitable for sector conductor connection true Max. rated operation current Ie(A) 600

This page is Clamp terminal 95-300mm², part number AKS300.
You can find the detail information about specifications and dimensions on part number AKS300.

Tech Support