Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AGM2-01-PKZ0 |
AGM2-10-PKZ0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|
24.16 € | 2 | 6 Days | 2 | 0 | |||
24.16 € | 1 | 40 Days | 0 | 2 |
Loading...
Mounting method | Side mounting | Model | Top mounting | Lamp holder | None |
---|---|---|---|---|---|
Rated operation current Ie at AC-15, 230 V(A) | 3.5 | Type of electric connection | Screw connection | Number of fault-signal switches | 1 |
Number of contacts as change-over contact | 0 |