Push fit plug M4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPGE4

Part Number
EPGE4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.38 €

1 26 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 8.5 Model Other
Height(mm) 9.2 Depth(mm) 8.5 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Push fit plug M4, part number EPGE4.
You can find the detail information about specifications and dimensions on part number EPGE4.

Tech Support