Edge protective strip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XAK16

Part Number
XAK16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

170.79 €

1 26 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 3.8 Model Other
Height(mm) 4 Depth(mm) 10 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Edge protective strip, part number XAK16.
You can find the detail information about specifications and dimensions on part number XAK16.

Tech Support