Flange adapter for CI enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FT-CI

Part Number
FT-CI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.50 €

10 9 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 0 Model Other
Height(mm) 0 Depth(mm) 0 RAL-number 7035
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Flange adapter for CI enclosure, part number FT-CI.
You can find the detail information about specifications and dimensions on part number FT-CI.

Tech Support