Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XAD1106 |
XAD1108 |
XAD1206 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Suitable for enclosure building width (mm) | Suitable for enclosure building depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
427.80 € | 1 | 33 Days | 1007 | 482 | 1100 | 600 | |||
512.74 € | 1 | 33 Days | 1007 | 682 | 1100 | 800 | |||
496.09 € | 1 | 58 Days | 1107 | 482 | 1200 | 600 |
Loading...
Colour | Grey | Height(mm) | 75 | RAL-number | 7035 |
---|---|---|---|---|---|
With cable entry | false | With de-aeration | true | Material | Steel |
Suitable for outdoor set-up | false | Surface finishing | Powder coating | Suitable for roof planking | true |
Suitable for bottom planking | false |