Bracket for outg. W. remote operator and / or plug-in / withdrawable unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XMBD

Part Number
XMBD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.24 €

1 26 Days

Loading...

  1. 1

Basic information

Colour Stainless steel Width(mm) 45 Model Other
Height(mm) 30 Depth(mm) 210 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is Bracket for outg. W. remote operator and / or plug-in / withdrawable unit, part number XMBD.
You can find the detail information about specifications and dimensions on part number XMBD.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360