Wedge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K-CI

Part Number
K-CI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.29 €

100 6 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 16 Model Other
Height(mm) 14 Depth(mm) 27 RAL-number 7035
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Wedge, part number K-CI.
You can find the detail information about specifications and dimensions on part number K-CI.

Tech Support