Top plate flanges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DP-ID

Part Number
DP-ID
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.37 €

5 8 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 375 Model Other
Height(mm) 110 Depth(mm) 25 RAL-number 7035
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Top plate flanges, part number DP-ID.
You can find the detail information about specifications and dimensions on part number DP-ID.

Tech Support