Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LA ICK 17 X 17 W 05 |
LA ICK 17 X 17 W 12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Voltage Of The Fan Motor (V) | |
---|---|---|---|---|---|---|
49.80 € | 1 | 12 Days | 5 | |||
36.97 € | 1 | 12 Days | 12 |
Loading...
Socket Type | Other | Surface | Black anodized | Thermal Resistance(K/W) | 1.6 |
---|---|---|---|---|---|
Way Of Fixation | Thermal conductive adhesive | Socket | Universal | Suitable For Processor Type | Universal |
Dissipation Loss(W) | 35.8 |