EPIC® SIGNAL M23 KIT (25009700)

EPIC® SIGNAL M23 KIT 25009700

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® SIGNAL M23 KIT 25009700
  • EPIC® SIGNAL M23 KIT 25009700
  • EPIC® SIGNAL M23 KIT 25009700
  • EPIC® SIGNAL M23 KIT 25009700
  • EPIC® SIGNAL M23 KIT 25009700
  • EPIC® SIGNAL M23 KIT 25009700
  • EPIC® SIGNAL M23 KIT 25009700
  • EPIC® SIGNAL M23 KIT 25009700
  • Volume Discount

Product Details:

Manufacturer part number: 25009700

Brand: LAPP

Price: 23.10

Delivery time: 5 Days


Technical Data:

Type of housing: Angled

Material of contact surface: -

With protective conductor: -

Contact type: Pin

Type of electric connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25009700

Part Number
25009700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of housing Material of contact surface With protective conductor Contact type Type of electric connection Diameter connector
(mm)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated voltage
(V)
Connectable conductor cross section solid-core
(mm²)
Thread size M
(mm)
Rated current In
(A)

23.10 €

1 Available 5 Days Angled--Pin--------26

Loading...

  1. 1

Basic information

Pollution degree 3 Material housing Zinc Locking mechanism Swivel
Ambient temperature(°C) -25|125 Coating housing Other

This page is EPIC® SIGNAL M23 KIT, part number 25009700.
You can find the detail information about specifications and dimensions on part number 25009700.

Variation of this product

Part Number
25009704
25009708
75009702
75009706
75009710
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of housing Material of contact surface With protective conductor Contact type Type of electric connection Diameter connector
(mm)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated voltage
(V)
Connectable conductor cross section solid-core
(mm²)
Thread size M
(mm)
Rated current In
(A)

30.38 €

1 Available 5 Days AngledGoldfalsePinSoldering connection231|11|11|11001|1127

55.38 €

1 Available 5 Days AngledGoldfalseBusSoldering connection231|11|11|11001|1177

34.33 €

1 Available 5 Days StraightGoldfalseBusSoldering connection231|11|11|11001|1127

36.77 €

1 Available 5 Days StraightGoldfalseBusSoldering connection231|11|11|11001|1177

21.33 €

1 Available 5 Days StraightGoldfalseBusSoldering connection231|11|11|11001|1127

Tech Support