AS-Interface PCI Card

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC1096

Part Number
AC1096
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,159.14 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 00 Current Consumption(mA) < 400; (5 V: 300 mA; 3.3 V: 100 mA) Application AS-i Safety at work
Communication Interface PCI-Bus Max. Current Consumption from AS-I(mA) 70 Number of AS-I Masters 2
Accessories (Included) driver CD

This page is AS-Interface PCI Card, part number AC1096.
You can find the detail information about specifications and dimensions on part number AC1096.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support