Flat Cable Splitter Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E70377
E70581
E7377A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Materials Design Application Storage Temperature
(°C)
Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Remark Tightening Torque
(Nm)

48.65 €

1 4 Days IP 68; IP 69Kmetal parts: stainless steel (1.4404 / 316L); rubber gasket for contact pins: FPM; O-ring: EPDMAS-i / 24 V---30-80-tightening torque screws < 2.5 Nm-

24.33 €

1 4 Days IP 67PBT; screw: stainless steel (1.4305 / 303); contact pins: gold-plated---25-85-25-75-The flat cable must not end in the splitter.
Use a flat cable seal or heat-shrink cap for sealing.
1.65; (Mounting screw)

61.08 €

1 4 Days IP 67; (when used outside the hazardous area: IP 68 / IP 69K)metal parts: stainless steel (1.4404 / 316L); rubber gasket for contact pins: FKM; Sealing: EPDM-For the distribution of the AS-i voltage or the external 24 V supply-0-601-2.5; (Mounting screw)

Loading...

  1. 1

Basic information

Electrical Design AS-i Protection Class III Max. Current Load Total(A) 8

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support