ProcessLine Module (AC2910)

ProcessLine Module AC2910

Product Details:

Manufacturer part number: AC2910

Brand: IFM ELECTRONIC

Price: 453.64

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital inputs: 8

Electrical Connection - Inputs: Connector: M12

Number of Digital Inputs: 8; (2 x Slave)

Max. Current Load per Output: - mA

AS-I Certificate: 88901


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC2910

Part Number
AC2910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Electrical Connection - Inputs Number of Digital Inputs Max. Current Load per Output
(mA)
AS-I Certificate Additional Voltage Supply
(V)
Max. Current Load Outputs Total
(A)
Max. Total Current Rating of Inputs
(mA)
Integrated Watchdog AS-I Profile Voltage Supply
(V)
Number of Digital Outputs AS-I I/O Configuration
(hex)
Voltage Range
(V)
Max. Current Consumption from AS-I
(mA)
Electrical Connection - OUTPUT Circuit Short-Circuit Proof Max. Current Consumption from Additional Supply
(mA)
Electrically Separated

453.64 €

1 4 Days Number of digital inputs: 8Connector: M128; (2 x Slave)-88901--400-S-0.A.E18-30; (DC)-0-500-----

Loading...

  1. 1

Basic information

Protection IP 68; IP 69K Materials threaded bush: stainless steel (1.4404 / 316L); PC; O-ring: EPDM Application For hygienic and wet areas in the food industry
AS-I Version 2.1 Min. Switching Level High Signal(V) 11 Operating Voltage(V) 26.5-31.6 DC
Extended Addressing mode Yes Ambient Temperature(°C) -5-70 Input Current Low(mA) 0-2
Digital Inputs Protected Against Short Circuits Yes Input Current High(mA) 6-10 AS-I ID Code(hex) A.E
Sensor Supply of the Inputs AS-i Input Circuit of Digital Inputs PNP; (type 2 according to IEC 61131-2) Dimensions(mm) Ø 137.3 / L = 80
Display operation: LED, green
errors: LED, red
function: LED, yellow

This page is ProcessLine Module, part number AC2910.
You can find the detail information about specifications and dimensions on part number AC2910.

Variation of this product

Part Number
AC2904
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Electrical Connection - Inputs Number of Digital Inputs Max. Current Load per Output
(mA)
AS-I Certificate Additional Voltage Supply
(V)
Max. Current Load Outputs Total
(A)
Max. Total Current Rating of Inputs
(mA)
Integrated Watchdog AS-I Profile Voltage Supply
(V)
Number of Digital Outputs AS-I I/O Configuration
(hex)
Voltage Range
(V)
Max. Current Consumption from AS-I
(mA)
Electrical Connection - OUTPUT Circuit Short-Circuit Proof Max. Current Consumption from Additional Supply
(mA)
Electrically Separated

467.50 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 3-4700; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1))10110720-30 DC; (AUX)2.1200YesS-7.A.E18-303720-30; (AUX)240Connector: M12PNPYes2100; (AUX)Yes

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support