Compact AS-I Module (AC2484)

Compact AS-I Module AC2484

Product Details:

Manufacturer part number: AC2484

Brand: IFM ELECTRONIC

Price: 163.87

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital inputs: 4

Operating Voltage AUX DC: - V

Max. Current Load per Output: - mA

Design: -

Actuator Supply Outputs: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC2484

Part Number
AC2484
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Operating Voltage AUX DC
(V)
Max. Current Load per Output
(mA)
Design Actuator Supply Outputs Max. Total Current Rating of Inputs
(mA)
Integrated Watchdog Max. Current Load Total
(A)
Input Current Low
(mA)
Input Current High
(mA)
Max. Relative Air Humidity
(%)
Max. Height Above Sea Level
(m)
Voltage Range
(V)
Max. Current Consumption from AS-I
(mA)
Input Circuit of Digital Inputs Circuit Short-Circuit Proof Electrically Separated Dimensions
(mm)

163.87 €

1 4 Days Number of digital inputs: 4----180-------230PNP---90.5 x 30 x 23.5

Loading...

  1. 1

Basic information

Protection IP 65; IP 67; IP 68 Materials PBT Application Field installation
Min. Switching Level High Signal(V) 11 Operating Voltage(V) 26.5-31.6 DC; ("supply class 2" to cULus) Ambient Temperature(°C) -25-60
Digital Inputs Protected Against Short Circuits Yes Type of Mounting backplane mounting Sensor Supply of the Inputs AS-i
Display Switching status: LED, yellow
operation: LED, green
errors: LED, red

This page is Compact AS-I Module, part number AC2484.
You can find the detail information about specifications and dimensions on part number AC2484.

Variation of this product

Part Number
AC2482
AC2488
AC2489
AC2490
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Operating Voltage AUX DC
(V)
Max. Current Load per Output
(mA)
Design Actuator Supply Outputs Max. Total Current Rating of Inputs
(mA)
Integrated Watchdog Max. Current Load Total
(A)
Input Current Low
(mA)
Input Current High
(mA)
Max. Relative Air Humidity
(%)
Max. Height Above Sea Level
(m)
Voltage Range
(V)
Max. Current Consumption from AS-I
(mA)
Input Circuit of Digital Inputs Circuit Short-Circuit Proof Electrically Separated Dimensions
(mm)

181.65 €

1 4 Days Number of digital inputs: 2; Number of digital outputs: 2-180; (current load for all inputs and outputs: 180 mA)-AS-i180; (current load for all inputs and outputs: 180 mA)Yes0.18----18-30230PNP-YesNo90.5 x 30 x 23.5

211.20 €

1 4 Days Number of digital inputs: 8--only for operation with AS-i masters with the profile M4-180-------250PNP---134.5 x 30 x 23.5

202.83 €

1 4 Days Number of digital inputs: 8----180----90; (non condensing)2000-250PNP; (type 2 according to IEC 61131-2)---134.5 x 30 x 23.5

253.05 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 420-30500; (< 40 °C: 1000 mA)only for operation with AS-i masters with the profile M4, for the connection of mechanical contacts a suitable sensor is to be connected to any inputAUX180Yes1; (< 40 °C: 2 A)0-26-10--15-30; (SELV)250PNPPNPYesYes134.5 x 30 x 23.5

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support