Wirable Socket (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2M252
E2M261
E1001A
E1002A
E1003A
E1004A
E10013
E10108
E10109
E10136
E10137
E10447
E10448
E10886
E10887
E11043
E11145
E11252
E11510
E11511
E11512
E11552
E11553
E11657
E11658
E11714
E11764
E11774
E11795
E11841
E11863
E12354
E12356
E12357
E12463
E12464
E12499
E12582
E12672
E60122
E60124
E60136
E60174
E60175
E70142
E70170
EVC810
EVC811
EVC814
EVC815
EVF565
EVF566
EVF569
EVF570
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Protection Electrical Design Materials Design Storage Humidity
(%)
Protection Class Application Electrical Connection - Socket Storage Temperature
(°C)
Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load Total
(A)
Moulded-Body Material Special Feature Ambient Temperature (Moving)
(°C)
Degree of Soiling Dimensions
(mm)
Sealing Material Display Accessories (Included)

33.51 €

1 4 Days diecast zincIP 67-Housing: diecast zinc; Sealing: PBTcamera with video output O2M20x---Connector: 1 x M16, straight; Locking: diecast zinc-< 60 DC-45-85---------

26.03 €

1 12 Days -IP 67-Housing: brass nickel-plated; Sealing: PBT--III-4 x 0.75 mm²; Cable sheath: Ø 4.1-7.8 mm|Connector: M16, straight; Moulded body: brass, nickel-plated; Sealing: PBT; Contacts: gold-plated-< 250 DC-30-956Brass, nickel-platedGold-plated contacts-1-PBT--

25.00 €

1 4 Days PAIP 67-PBT---connection to certified intrinsically safe circuitsConnector: 1 x Rd24, straight; Moulded body: PBT; Locking: PA; Contacts: gold-plated---20-80-PBTGold-plated contacts--29 x 29 x 71---

19.79 €

1 4 Days PAIP 65-PA---connection to certified intrinsically safe circuitsConnector: 1 x M18, straight; Moulded body: PA; Locking: PA---20-80-PA---25 x 25 x 56---

19.79 €

1 4 Days PAIP 65-PBT---connection to certified intrinsically safe circuitsConnector: 1 x M18, angled; Moulded body: PBT; Locking: PA---20-80-PBT---43 x 25 x 36---

25.93 €

1 4 Days PAIP 67-PBT---connection to certified intrinsically safe circuitsConnector: 1 x Rd24, angled; Moulded body: PBT; Locking: PA; Contacts: gold-plated---20-80-PBTGold-plated contacts--59 x 29 x 38.5---

13.98 €

1 4 Days PAIP 65-PA----Connector: 1 x M18, angled; Moulded body: PA; Locking: PA-< 45 AC / < 70 DC-40-854; (-40 °C)PA---43 x 25 x 36---

14.21 €

1 4 Days PAIP 67-PBT----Connector: 1 x M12, angled; Moulded body: PBT; Locking: PA-< 250 AC-40-85-PBT---36 x 20 x 30---

15.63 €

1 4 Days PAIP 67-PA----Connector: 1 x M12, straight; Moulded body: PA; Locking: PA-< 45 AC / < 70 DC-25-854; (-40 °C)PA---18 x 18 x 46---

24.52 €

1 4 Days PAIP 67PNPPA----Connector: 1 x M12, straight; Moulded body: PA; Locking: PA-10-30 DC-40-85-PA---18 x 18 x 46-Switching status 1 x LED, yellow operation 1 x LED, green-

13.98 €

1 4 Days ULTRAMIDIP 65-PA----Connector: 1 x M18, straight; Moulded body: PA; Locking: ULTRAMID-< 45 AC / < 70 DC-40-854; (-40 °C)PA---25 x 25 x 56---

73.09 €

1 4 Days Brass, nickel-platedIP 65-Brass nickel-plated----Connector: 1 x M23, angled; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated-10-30 DC-25-907.5Brass, nickel-plated---51 x 26 x 58---

35.66 €

1 4 Days Brass, nickel-platedIP 65-Brass nickel-plated----Connector: 1 x M23, straight; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated-10-30 DC-25-907.5Brass, nickel-plated---26 x 26 x 49---

115.03 €

1 4 Days Brass, nickel-platedIP 65-Brass nickel-plated----Connector: 1 x M23, angled; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated-10-30 DC-25-907.5Brass, nickel-plated---51 x 26 x 58---

52.35 €

1 4 Days Brass, nickel-platedIP 65-Brass nickel-plated----Connector: 1 x M23, straight; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated-10-30 DC-25-907.5Brass, nickel-plated---26 x 26 x 49---

20.74 €

1 4 Days PAIP 67-PBT----Connector: 1 x Rd24, angled; Moulded body: PBT; Locking: PA; Contacts: gold-plated-< 250 AC / < 300 DC-40-100-PBTGold-plated contacts--59 x 29 x 38.5---

11.27 €

1 4 Days PA 6.6IP 67-PA 6.6----Connector: 1 x M12, straight; Moulded body: PA 6.6; Locking: PA 6.6-< 45 AC / < 70 DC-25-604PA 6.6---18 x 18 x 52---

17.06 €

1 4 Days stainless steel (1.4404 / 316L)IP 68-PBT----Connector: 1 x M12, angled; Moulded body: PBT; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated-< 45 AC / < 70 DC-40-854; (-40 °C)PBTFree from silicone; Gold-plated contacts--39 x 19 x 31---

25.35 €

1 4 Days Brass, nickel-platedIP 68PNPPA----Connector: 1 x M12, angled; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-10-30 DC-25-854; (-40 °C)PAFree from silicone; Gold-plated contacts--30 x 18 x 35-Switching status 1 x LED, yellow operation 1 x LED, green-

28.08 €

1 12 Days Brass, nickel-platedIP 68-PA----Connector: 1 x M12, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 45 AC / < 70 DC-25-854; (-40 °C)PAFree from silicone; Gold-plated contacts--20 x 20 x 46---

28.08 €

1 12 Days Brass, nickel-platedIP 68-PA----Connector: 1 x M12, angled; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 45 AC / < 70 DC-25-854; (-40 °C)PAFree from silicone; Gold-plated contacts--35 x 20 x 30---

15.27 €

1 4 Days Brass, nickel-platedIP 68-PA--III-Connector: 1 x M8, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 45 AC / < 70 DC-25-904PAGold-plated contacts------

14.57 €

1 4 Days Brass, nickel-platedIP 68-PA--III-Connector: 1 x M8, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 45 AC / < 70 DC-25-904PAGold-plated contacts------

19.08 €

1 4 Days Brass, nickel-platedIP 68-PA----Connector: 1 x M12, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 45 AC / < 70 DC-25-1004; (-40 °C)PAFree from silicone; Gold-plated contacts--18 x 18 x 46---

19.08 €

1 4 Days Brass, nickel-platedIP 68-PA----Connector: 1 x M12, angled; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 250 AC/DC-25-1004; (-40 °C)PAFree from silicone; Gold-plated contacts--35 x 20 x 30---

17.64 €

1 4 Days Brass, nickel-platedIP 68-PA----Connector: 1 x M12, angled; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 125 AC/DC-25-1004; (-40 °C)PAFree from silicone; Gold-plated contacts--35 x 20 x 30---

17.42 €

1 4 Days Brass, nickel-platedIP 67-PA----Connector: 1 x M12, angled; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 250 AC-25-854; (-40 °C)PAFree from silicone; Gold-plated contacts--35 x 20 x 30---

19.08 €

1 4 Days Brass, nickel-platedIP 68-PA----Connector: 1 x M12, straight; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 45 AC / < 70 DC-25-1004; (-40 °C)PAFree from silicone; Gold-plated contacts--20 x 20 x 46---

17.42 €

1 4 Days Brass, nickel-platedIP 67-PA----Connector: 1 x 1/2", angled; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 250 AC-25-854; (-40 °C)PAFree from silicone; Gold-plated contacts--35 x 20 x 30---

11.01 €

1 4 Days PA 6.6IP 67-PA 6.6----Connector: 1 x M12, straight; Moulded body: PA 6.6; Locking: PA 6.6-< 45 AC / < 70 DC-25-60-PA 6.6---16 x 16 x 51---

34.95 €

1 4 Days stainless steelIP 67; IP 69KPNPPBT; PA transparent----Connector: 1 x M12, angled; Moulded body: PBT / PA, transparent; Locking: stainless steel; Contacts: gold-plated; Tightening torque: 0.7-0.9 Nm-10-30 DC-25-854; (-40 °C)PBT / PA, transparentFree from silicone; Gold-plated contacts--38 x 20 x 36-Switching status 1 x LED, yellow operation 1 x LED, green-

23.46 €

1 4 Days diecast zinc, nickel-platedIP 67-diecast zinc nickel-platedEthernet cable, D-coded---Connector: 1 x M12, straight; Moulded body: diecast zinc, nickel-plated; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Shielded connection cable: shieldable-< 45 AC / < 70 DC-40-854; (-40 °C)diecast zinc, nickel-platedFree from silicone; Gold-plated contacts--20 x 20 x 58---

23.46 €

1 4 Days diecast zinc, nickel-platedIP 67-diecast zinc nickel-plated----Connector: 1 x M12, straight; Moulded body: diecast zinc, nickel-plated; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Shielded connection cable: shieldable-< 45 AC / < 70 DC-40-854; (-40 °C)diecast zinc, nickel-platedFree from silicone; Gold-plated contacts--20 x 20 x 58---

12.80 €

1 4 Days Brass, nickel-platedIP 67PNPPBT; PA----Connector: 1 x M8, straight; Moulded body: PBT / PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 30 AC/DC-40-85-PBT / PAGold-plated contacts--12 x 12 x 45---

15.27 €

1 12 Days Brass, nickel-platedIP 67PNPPBT; PA----Connector: 1 x M8, straight; Moulded body: PBT / PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 30 AC/DC-40-85-PBT / PAGold-plated contacts--12 x 12 x 45---

16.00 €

1 4 Days Brass, nickel-platedIP 67PNPPBT; PA----Connector: 1 x M8, straight; Moulded body: PBT / PA; Locking: brass, nickel-plated; Contacts: gold-plated-< 30 AC/DC-40-85-PBT / PAGold-plated contacts--12 x 12 x 45---

37.55 €

1 4 Days diecast zincIP 67--power cable, T-coded---Connector: 1 x M12, straight; Moulded body: PA; Locking: diecast zinc; Sealing: NBR; Contacts: gold-plated; Tightening torque: 0.4 Nm-< 60 DC-40-8512; (when using conductors with 1.5 mm²)PAFree from silicone; Gold-plated contacts---NBR--

13.98 €

1 4 Days -IP 67; (mating connector plugged in)-socket housing: PBT; Contacts: nickel-plated----Connector: 1 x AMP connector, straight; Contacts: nickel-plated-12-24 DC-40-100----40-100-29.8 x 26.4 x 31.5--cover plug: 6 sealing of the individual cores: 2 x 0.25 m² sealing of the individual cores: 4 x 0.50 m² Crimp contacts supplied with the unit

30.57 €

1 4 Days diecast zinc, nickel-platedIP 67-PAL-coded---Connector: 1 x M12, straight; Moulded body: PA; Locking: diecast zinc, nickel-plated; Contacts: gold-plated-< 63 DC-40-8516PAGold-plated contacts--Ø 25 / L = 70---

82.46 €

1 4 Days Brass, in plastic sheath / PA 6.6, in plastic sheathIP 67-Brass in plastic sheath; PA 6.6 black----Connector: 1 x M23, straight; Moulded body: brass / PA 6.6, in plastic sheath; Locking: brass, in plastic sheath-4.5-30 DC-40-125-Brass / PA 6.6, in plastic sheath / Brass / PA 6.6, in plastic sheath---28 x 28 x 52---

82.46 €

1 4 Days -IP 67-Brass in plastic sheath; PA 6.6 black----Connector: 1 x M23, straight; Moulded body: brass / PA 6.6, in plastic sheath-4.5-30 DC-40-125-Brass / PA 6.6, in plastic sheath---28 x 28 x 53---

82.46 €

1 4 Days Brass, nickel-platedIP 67-Brass nickel-plated----Connector: 1 x M23, straight; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated-4.5-30 DC-40-125-Brass, nickel-plated---25 x 25 x 45---

48.31 €

1 4 Days Brass, nickel-platedIP 67-Brass nickel-plated----Connector: 1 x M18, straight; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated-4.5-30 DC-40-85-Brass, nickel-plated---18 x 18 x 60---

57.53 €

1 4 Days Brass, nickel-platedIP 67-Brass nickel-plated----Connector: 1 x M18, angled; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated-4.5-30 DC-40-85-Brass, nickel-plated---37 x 20 x 53---

19.56 €

1 4 Days PBTIP 67-PBT----Connector: 1 x Rd24, straight; Moulded body: PBT; Locking: PBT; Contacts: gold-plated-< 45 AC / < 70 DC-40-100-PBTGold-plated contacts--29 x 29 x 71---

23.46 €

1 4 Days diecast zincIP 67-PBT----Connector: 1 x 7/8", straight; Moulded body: PBT; Locking: diecast zinc-< 45 AC / < 70 DC-25-8512PBT---27 x 27 x 83---

18.73 €

1 4 Days Brass, nickel-plated----10-100II---25-55< 250 AC / < 300 DC-25-904; (-40 °C)PA 6.6Free from silicone; Gold-plated contacts---FKM--

18.73 €

1 4 Days Brass, nickel-plated----10-100II---25-55< 250 AC / < 300 DC-25-904; (-40 °C)PA 6.6Free from silicone; Gold-plated contacts---FKM--

20.14 €

1 4 Days Brass, nickel-plated----10-100II---25-55< 60 AC/DC-25-904; (-40 °C)PA 6.6Free from silicone; Gold-plated contacts---FKM--

20.14 €

1 4 Days Brass, nickel-plated----10-100II---25-55< 60 AC/DC-25-904; (-40 °C)PA 6.6Free from silicone; Gold-plated contacts---FKM--

27.96 €

1 4 Days stainless steel--PA 6.6 grey; Sealing: EPDM-10-100IIhygienic and wet areas in the food industry--25-55< 250 AC / < 300 DC-25-1004; (-40 °C)PA 6.6Free from silicone; Gold-plated contacts---EPDM--

27.96 €

1 4 Days stainless steel--PA 6.6 grey; Sealing: EPDM-10-100IIhygienic and wet areas in the food industry--25-55< 250 AC / < 300 DC-25-1004; (-40 °C)PA 6.6Free from silicone; Gold-plated contacts---EPDM--

30.33 €

1 4 Days stainless steel (1.4404 / 316L)--PA 6.6 grey; Sealing: EPDM-10-100IIhygienic and wet areas in the food industry--25-55< 60 AC/DC-25-1004; (-40 °C)PA 6.6Free from silicone; Gold-plated contacts---EPDM--

30.33 €

1 4 Days stainless steel--PA 6.6 grey; Sealing: EPDM-10-100IIhygienic and wet areas in the food industry--25-55< 60 AC/DC-25-1004; (-40 °C)PA 6.6Free from silicone; Gold-plated contacts---EPDM--

Loading...

  1. 1

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support