AS-I E-STOP Pushbutton Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC012S

Part Number
AC012S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

618.16 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Protection IP 67 Electrical Design AS-i Application fool-proof E-STOP to EN ISO 13850
Connection M12 Connector Operating Voltage(V) 26.5-31.6 DC Product Designation Safe AS-i E-STOP operating unit with integrated AS-i connection
Complies with the Requirements SIL 3

This page is AS-I E-STOP Pushbutton Box, part number AC012S.
You can find the detail information about specifications and dimensions on part number AC012S.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support