CX-Compolet Software

CX-Compolet Software
High performance and full connectivity
CX-Compolet includes software components that can make it easy to create programs for communications between a computer and Omron controllers. This package includes .NET control objects and ActiveX control objects that can be used with Visual Basic and C# programming languages. Apart of the standard communications functionality, it supports the communication using EtherNet/IP Tag names with NX/NY/NJ machine controller families. Data types like structures and arrays are also supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CX-COMPOLET-EV1-01L

Part Number
CX-COMPOLET-EV1-01L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,436.17 €

1 3 Days

Loading...

  1. 1

Basic information

Type User license Number of licenses 1 Supported execution environment .NET Framework (2.0, 3.0, 3.5, 4.0 or 4.5.1)
Development environment Visual Studio 2005/2008/2010/2012/2013/2015 Development languages Visual Basic, C# Supported communications Equal to SYSMAC Gateway
Suitable for operating system Windows 8 true Suitable for operating system Windows 7 true Suitable for operating system Windows 2000 false
Suitable for operating system Windows 2003 Server true Suitable for operating system Windows XP true Suitable for operating system Windows Vista true
Suitable for operating system Linux false Suitable for operating system Windows ME false Suitable for operating system Windows CE false
Suitable for operating system Windows NT false Suitable for other operating system true Suitable for operating system Windows 9x false
Multi-lingual true Suitable for target system HMI true Suitable for target system PC true
Suitable for target system PLC true

This page is CX-Compolet Software, part number CX-COMPOLET-EV1-01L.
You can find the detail information about specifications and dimensions on part number CX-COMPOLET-EV1-01L.

Tech Support