CX-Drive Configuration Software

CX-Drive Configuration Software
One software tool for inverters & servos
Reduce the time and complexity of configuring, commissioning and maintaining servos and inverters with a single software tool. CX-Drive includes support for features in the new Accurax G5 servo system and MX2 inverter.
• Supports the complete range of Omron servos and inverters
• Auto tuning wizard
• FFT function, resonant frequency analysis of a mechanical system
• Easy drive configuration and monitoring
• Real time and data trace
• Full access to devices from one connection
• Remote access

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CX-DRIVE 2.9

Part Number
CX-DRIVE 2.9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

181.50 €

1 3 Days

Loading...

  1. 1

Basic information

Type Configuration Software For Use With CX Suitable for operating system Windows 7 true
Suitable for operating system Windows 2000 true Suitable for operating system Windows 2003 Server false Suitable for operating system Windows XP true
Suitable for operating system Windows Vista true Suitable for operating system Linux false Suitable for operating system Windows ME false
Suitable for operating system Windows CE false Suitable for operating system Windows NT false Suitable for other operating system true
Object library Not available Technology function integrated false With editor for programming language IL (Instruction List) true
With editor for programming language SFC (Sequential Function Chart) false Integrated communication function true Integrated data detection function true
Integrated diagnosis function true Integrated application configuration function true With editor for programming language ST (structured text) false
With editor for programming language Flowchart true Integrated configuration function true Integrated evaluation function false
Suitable for safety functions false Put into operation function integrated true Simulation function integrated true
Suitable for operating system Windows 9x false Integrated motion function true With editor for programming language FBD (Function Block Diagram) false
Maintenance function integrated true With editor for manufacturer specific programming language false Integrated analysis function false
With editor for programming language LD (Ladder Diagram) false Integrated position function true SIL according to IEC 61508 None
According to IEC 1131-3 (DIN EN 61131-3) false

This page is CX-Drive Configuration Software, part number CX-DRIVE 2.9.
You can find the detail information about specifications and dimensions on part number CX-DRIVE 2.9.

Tech Support