CJ1 Profibus-DP Master Unit for CJ-series

CJ1 Profibus-DP Master Unit for CJ-series
The Profibus units offer many benefits, including:
• Compact design
• Easy to install
• Simple configuration
• Comprehensive control and monitoring
• Mounting on a standard DIN rail
• For the master: reduced CPU load by handling data transfer independently

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJ1W-PRM21

Part Number
CJ1W-PRM21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,460.67 €

1 3 Days

Loading...

  1. 1

Basic information

Communication Interface (Transmission Standard) Other Representative Standard cULus / Lloyds Main functions Basic Profibus-DP master Class 1
Functions plus Set_Prm, Slave_Diag, Chk_Cfg, Global_Control, DPV1 data types support Type of data transmission Other Maximum number of stations supported 125
I/O capacity 7k words I/O and 25 words CIO Transmission rate(kBit/s) 12000 Width(mm) 31
Height(mm) 90 Depth(mm) 65 Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of interfaces PROFINET 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces RS-422 0 Number of HW-interfaces other 1 Number of HW-interfaces parallel 0
Number of HW-interfaces USB 0 Number of HW-interfaces serial TTY 0 Number of HW-interfaces wireless 0
Performance level according to EN ISO 13849-1 Level a Explosion safety category for dust None Explosion safety category for gas None
SIL according to IEC 61508 None Applicable network standard IEC 61 158/EN 50 170, Volume 2 Profibus interface 9-pin female sub-D connector
Settings Rotary switch: unit number With potential separation false Supporting protocol for other bus systems false
Supporting protocol for TCP/IP false Supporting protocol for Modbus false Supporting protocol for EtherNet/IP false
Supporting protocol for PROFIBUS true Supporting protocol for INTERBUS-Safety false Supporting protocol for KNX false
Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false Supporting protocol for SUCONET false
Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for CAN false Supporting protocol for PROFIsafe false Supporting protocol for Foundation Fieldbus false
Supporting protocol for PROFINET IO false Supporting protocol for AS-Interface Safety at Work false Supporting protocol for SERCOS false
Supporting protocol for LON false Supporting protocol for DeviceNet Safety false Supporting protocol for ASI false
IO link master false Radio standard GSM false Radio standard UMTS false
Radio standard Bluetooth false With optical interface false Radio standard GPRS false
Suitable for safety functions false Appendant operation agent (Ex ib) false Appendant operation agent (Ex ia) false
Redundancy false Radio standard WLAN 802.11 false

This page is CJ1 Profibus-DP Master Unit for CJ-series, part number CJ1W-PRM21.
You can find the detail information about specifications and dimensions on part number CJ1W-PRM21.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support